53-035 1/2
Part of the 53 Series
Ordering Code: 0185371
UPC: 098268476057
Lead Free: NO
1/2 IN Bronze Poppet Type Pressure Relief Valve, 35 psi
This 1/2 inch pressure relief valve is used in residential applications to protect against excessive pressure on domestic storage tanks and tankless water heaters. It consists of a bronze body construction with 1/2 inch NPTF threaded male inlet and 1/2 inch NPTF threaded female (drain) outlet, and stainless steel spring. The pressure relief is set at 35 psi (2.4 bar).
Features
- Bronze body construction
- Pressure relief is set at 35 psi (2.4 bar)
- Stainless steel spring
- 1/2 inch NPTF threaded male inlet and 1/2 inch NPTF threaded female (drain) outlet
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
EAN | 098268476057 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPTF |
Lead Free | NO |
Maximum Working Pressure-PSI | 35 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPTF |
Part Number | 0185371 |
Pressure Range | 0 to 35 PSI |
Pressure Relief Setting-PSI | 35 |
Series | 53 |