53-150 3/4
Part of the 53 Series
Ordering Code: 0185851
UPC: 098268010220
Lead Free: No
3/4 IN Bronze Poppet Type Pressure Relief Valve, 150 psi
This 3/4 inch pressure relief valve is used in residential applications to protect against excessive pressure on domestic storage tanks and tankless water heaters. It consists of a bronze body construction with 3/4 inch NPT threaded male inlet and 1/2 inch NPT threaded female (drain) outlet, and stainless steel spring. The pressure relief is set at 150 psi (10.3 bar).
Features
- Bronze body construction
- Pressure relief is set at 150 psi (10.3 bar)
- Stainless steel spring
- 3/4 inch NPTF threaded male inlet and 1/2 inch NPTF threaded female (drain) outlet
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPTF |
| Lead Free | No |
| Maximum Working Pressure-PSI | 150 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPTF |
| Part Number | 0185851 |
| Pressure Range | 75 to 175 PSI |
| Pressure Relief Setting-PSI | 150 |
| Series | 53 |
| UPC | 098268010220 |