53L-100 1/2
Part of the 53L Series
Ordering Code: 0190001
UPC: 098268010251
1/2 In Bronze Poppet Type Pressure Relief Valve, 100 psi, Test Lever
This 1/2 inch pressure relief valve is used in residential applications to protect against excessive pressure on domestic storage tanks and tankless water heaters. It consists of a bronze body construction with 1/2 inch NPT threaded male inlet and 1/2 inch NPT threaded female (drain) outlet connections, test lever and stainless steel spring. It is ANSI Z21.22 approved, listed and certified by CSA. The pressure relief is set at 100 psi (6.9 bar).
Features
- Bronze body construction
- Pressure relief is set at 100 psi (6.9 bar)
- Stainless steel spring
- Test lever included
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268010251 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Working Pressure-PSI | 75 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0190001 |
Pressure Range | Does Not Apply to Product |
Pressure Relief Setting-PSI | 100 |
Series | 53L |