740-045 1 1/4
Discontinued - Replaced By: 740 045 FS 1 1/4
Part of the 740 Series
Ordering Code: 0383308
UPC: 098268019254
Lead Free: Not In Scope
1 1/4 In Iron Boiler Pressure Relief Valve, 45 psi, Expanded Outlets
This boiler pressure relief valve is used in hot water space heating boiler applications to protect against excessive pressure on all types of hot water space heating boiler equipment. It consists of a iron body construction with expanded outlet drain connections for hot water space heating boilers, non-metallic disc-to-metal seating, stainless steel spring, and test lever. It offers large discharge capacity, resists corrosive water conditions, resists sticking and freezing, and prevents water and sediment from being trapped in the seat. It is designed for emergency safety relief, not as an operating control. The pressure range is 30 to 75 psi (2 to 5 bar) with corresponding high ratings from 925,000 to 10,700,000 BTU/hr. It is set at 45 psi.
Features
- Spring loaded
- Soft seated
- Iron body
- Automatic reseating
| Specifications | |
|---|---|
| Body Material | Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268019254 |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0383308 |
| Pressure Range | 30 to 75 PSI |
| Pressure Relief Setting-PSI | 45 |
| Series | 740 |