740-060 1 1/4
Discontinued - Replaced By: 740 060 FS 1 1/4
Part of the 740 Series
Ordering Code: 0383368
UPC: 098268019285
Lead Free: Not In Scope
1 1/4 In Iron Boiler Pressure Relief Valve, 60 psi, Expanded Outlets
Features
- Spring loaded
- Soft seated
- Iron body
- Automatic reseating
Specifications | |
---|---|
Body Material | Iron |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268019285 |
Inlet Connection Size | 1 1/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Maximum Working Pressure-PSI | 45 |
Outlet Connection Size | 1 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0383368 |
Pressure Range | 30 to 75 PSI |
Pressure Relief Setting-PSI | 60 |
Series | 740 |
Literature
-
- Flyer - Flood Detection for Relief Valves
- Installation Instructions - BMS Flood Sensor Retrofit Connection Kit for Relief Valve Discharge Line
- Installation Instructions - Tag for 174A, 335, 374A, 740, LF174A, M375
- Specification Sheet - 174A, 374, 740
- Specification Sheet - 174A, 374, 740 (French)
- Specification Sheet - 174A, 374, 740 (Spanish)
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line (French)
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line (Spanish)
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit (French)
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit (Spanish)