740-35 1 1/4
Discontinued - Replaced By: 740 035 FS 1 1/4
Part of the 740 Series
Ordering Code: 0383021
UPC: 098268019216
Lead Free: Not In Scope
1 1/4 In Iron Boiler Pressure Relief Valve, 35 psi, Expanded Outlets
| Specifications | |
|---|---|
| Body Material | Iron |
| Brand | Watts |
| EAN | 098268019216 |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Maximum Working Pressure-PSI | 25 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0383021 |
| Pressure Range | 30 to 75 PSI |
| Pressure Relief Setting-PSI | 35 |
| Series | 740 |