740-65 1 1/2
Discontinued - Replaced By: 740 065 FS 1 1/2
Part of the 740 Series
Ordering Code: 0383802
UPC: 098268019506
Lead Free: Not In Scope
1 1/2 In Iron Boiler Pressure Relief Valve, 65 psi, Expanded Outlets
This 1 1/2 inch boiler pressure relief valve is used in hot water space heating boiler applications to protect against excessive pressure on all types of hot water space heating boiler equipment. It consists of a iron body construction with expanded outlet drain connections for hot water space heating boilers, non-metallic disc-to-metal seating, stainless steel spring, and test lever. This valve offers large discharge capacity, resists corrosive water conditions, resists sticking and freezing, and prevents water and sediment from being trapped in the seat. It is designed for emergency safety relief and shall not be used as an operating control. Pressure is set at 65 psi (2.48 bar) with corresponding BTU/hr ratings of 5,241,000.
Features
- Spring loaded
- Soft seated
- Iron body
- Automatic reseating
| Specifications | |
|---|---|
| Body Material | Iron |
| Brand | Watts |
| EAN | 098268019506 |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Maximum Working Pressure-PSI | 49 |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0383802 |
| Pressure Range | 30 to 75 PSI |
| Pressure Relief Setting-PSI | 65 |
| Series | 740 |