53L-FP-175 1/2
Discontinued - Replaced By: FP53L-M1-175 1/2
Part of the FP53L Series
Ordering Code: 0190893
UPC: 098268329278
Lead Free: NO
1/2 In Bronze Poppet Type Pressure Relief Valve, Test Lever, 175 psi, Ul Listed
This 1/2 inch pressure relief valve is used in fire protection grid systems to protect against excessive pressure from thermal expansion or line surge. It consists of a bronze body construction with 1/2 inch NPT threaded male inlet and 1/2 inch NPT threaded female (drain) outlet, test lever, and stainless steel spring. This valve is UL listed. The pressure relief is set at 175 psi (1206.6 kPa).
Features
- Bronze body construction
- Pressure relief set at 175 psi (1206.6 kPa)
- Test lever included
- UL listed
| Specifications | |
|---|---|
| Application | Fire Protection |
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | YES |
| EAN | 098268329278 |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Working Pressure-PSI | 131 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0190893 |
| Pressure Range | Does Not Apply to Product |
| Pressure Relief Setting-PSI | 175 |
| Series | FP53L |
| Warranty Name | Standard Watts Warranty |