LF174A 040 FS 3/4
Part of the LF174A Series
Ordering Code: F121463
UPC: 098268574531
Lead Free: YES
3/4 IN LF174A Lead Free Boiler Pressure Relief Valve, 40 psi, Discharge Line Flood Sensor Included
This lead free pressure relief valve has a 3/4 inch NPTF female inlet and outlet and a 40 psi pressure relief setpoint. This valve can be used for hot water space heating boiler applications to protect against excessive pressure. It features a lead free copper silicon alloy body , non-metallic disc-to-metal seating, and test lever. Includes a nonrestrictive discharge drain line flood sensor with SentryPlus Alert(R) technology to detect excessive water discharges from the relief valve. Sensor activation requires purchase of an activation kit which can be connected to existing building management systems or the Watts Cellular Gateway.
Features
- Features a flood sensor with SentryPlus Alert technology to detect excessive water discharges from the relief valve
- Requires purchase of activation kit to activate sensor
- Lead free copper silicon alloy body
- Automatic reseating
- Non-mechanical seat to disc alignment
- Set pressure 40 psi
Specifications | |
---|---|
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
EAN | 098268574531 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPTF |
Lead Free | YES |
Maximum Working Pressure-PSI | 30 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPTF |
Part Number | F121463 |
Pressure Range | Does Not Apply To Product |
Pressure Relief Setting-PSI | 40 |
Series | LF174A |
Literature
-
- Flyer - Flood Detection for Relief Valves
- Installation Instructions - BMS Flood Sensor Retrofit Connection Kit for Relief Valve Discharge Line
- Installation Instructions - Tag for 174A, 335, 374A, 740, LF174A, M375
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line (French)
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line (Spanish)
- Specification Sheet - LF174A
- Specification Sheet - LF174A (French)
- Specification Sheet - LF174A (Spanish)
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit (French)
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit (Spanish)