140
Automatic Reseating Temperature and Pressure Relief Valves and Flood Sensor
140
Automatic Reseating Temperature and Pressure Relief Valves and Flood Sensor
Features
- Packaged with SentryPlus Alert discharge line flood sensor
- Integrates with the Sensor Control Monitor to deliver maintenance alerts to BAS via RS-485 Modbus or the Nexa platform by Wi-Fi connectivity
- Bronze body
- NPTF female inlet and outlet connections
- Stainless steel or coated thermostat depending on inlet size
- Multiple thermostat lengths available
- Automatic reseating feature with tamper-resistant bonnet screws and test lever
- Temperature relief: 210 degrees F (99 degrees C)
- Pressure relief range: 75 to 150 psi (5.2 to 10.3 bar)
- Standard pressure settings: 75, 100, 125, or 150 psi (5.2, 6.9, 8.6, or 10.3 bar)
Nexa pairs integrated sensing hardware with free, upgradable software to empower facilities with unprecedented visibility and control over their water systems, helping teams protect assets, deliver consistent performance, and drive measurable ROI.
Learn more about Nexa
Series 140 Automatic Reseating Temperature and Pressure Relief Valves now come packaged with SentryPlus Alert® discharge line flood sensors for monitoring unwanted valve discharges once activated. When paired with an add on connection kit, the sensor is activated to relay alerts for potential flooding events. Connection kit options include BMS and the Sensor Control Monitor which enables integration with BAS via RS‑485 Modbus or the Nexa® platform through Wi-Fi.
Series 140 valves provide higher capacity temperature and pressure protection to domestic hot water supply tanks and hot water heaters for various commercial applications. Valves are ASME rated and CSA listed.
To learn more visit: https://www.watts.com/smart-relief-valve
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 140
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
FS-RV-BMS-RFK-1
Activation Kit |
740, LF40L, LFN240, LF140, 174A, LF174A, N240, 40L, LL40XL, 140</br></br> |
Sensor Activation Module with Cable, Ground Wire, Power Adapter, Dielectric Grease, and Flood Sensor</br> |
|
SCM-RELIEF-CONN KIT
Activation Kit |
374A, LF40L, 174A, LF174A, 40L, LFLL40XL, LF140, LL40XL, 140, 740, LF340, 340, 342</br></br> |
Sensor Control Monitor, 2 Sensor Cables, Power Adapter, Mounting Feet, and Quick Start Guide</br> |
|
FS-RV-BMS-RFK-3/4
Activation Kit |
374A, LF40L, 174A, LF174A, 40L, LF40L, LFLL40XL, LF140, LF174A, LL40XL, 140</br></br> |
Sensor Activation Module with Cable, Ground Wire, Power Adapter, Dielectric Grease, and Flood Sensor</br> |