140S3-150210 3/4
Discontinued - Replaced By: 140S-3 150/210 FS 3/4
Part of the 140 Series
Ordering Code: 0254702
UPC: 098268012347
3/4 IN Bronze Automatic Reseating Temp and Pressure Relief Valve, 150 psi, 210 degree F, 3 IN Thermostat, Female Connections
This 3/4 inch bronze automatic reseating temperature and pressure relief valve with a 3 inch thermostat is installed directly in tank tapings and is used in commercial applications to provide automatic temperature and pressure protection for hot water supply tanks and hot water heaters. It features a bronze body with NPT female inlet and NPT female outlet connections, thermo-bonded coated thermostat, tamper resistant bonnet screws, automatic reseating feature, and test lever. The temperature relief is 210 degrees and the pressure relief is 150 psi.
Features
- Thermo-bonded thermostat
- Tamper resistant bonnet screws
- 3 Inch thermostat length
- Non-mechanical seat to disc alignment
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | YES |
| EAN | 098268012347 |
| GPM-When Relieved | Does Not Apply to Product |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 210 |
| Maximum Working Pressure-PSI | 113 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0254702 |
| Pressure Range | 75 to 150 PSI |
| Pressure Relief Setting-PSI | 150 |
| Protection Type | Temperature And Pressure |
| Series | 140 |
| Shank Length | Does Not Apply To Product |
| Temperature Relief-Fahrenheit | 210 |
| Thermostat Material | Copper |
| Thermostat Probe Length | 3 IN |