140X9-150210 1
Discontinued - Replaced By: 140X-9 150/210 FS 1
Part of the 140 Series
Ordering Code: 0259930
UPC: 098268012576
1 IN Bronze Automatic Reseating Temperature and Pressure Relief Valve, 150 psi, 210 degree F, 9 IN Thermostat, Female Connections
This 1 inch bronze automatic reseating temperature and pressure relief valve has a 9 inch thermostat and is installed directly in tank tapings. It is used in commercial applications to provide automatic temperature and pressure protection for hot water supply tanks and hot water heaters. This valve features a bronze body with NPT female inlet and NPT female outlet connections, thermo-bonded coated thermostat, tamper resistant bonnet screws, automatic reseating feature, and a test lever. The temperature relief is 210 degrees and the pressure relief is 150 psi.
Features
- Thermo-bonded thermostat
- Tamper resistant bonnet screws
- 9 Inch thermostat length
- Non-mechanical seat to disc alignment
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | YES |
| EAN | 098268012576 |
| Inlet Connection Size | 1 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 210 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0259930 |
| Pressure Range | 75 to 150 PSI |
| Pressure Relief Setting-PSI | 150 |
| Protection Type | Temperature And Pressure |
| Series | 140 |
| Temperature Relief-Fahrenheit | 210 |
| Thermostat Material | Stainless Steel |
| Thermostat Probe Length | 9 IN |