1XL 75-210 1/2
Part of the 1XL Series
Ordering Code: 0091507
UPC: 098268020748
1/2 In Bronze Self Closing Temperature and Pressure Relief Valve, 75 psi, 210 degree F, 4 In Extension Thermostat
This 1/2 inch temperature and pressure relief valve is designed to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 15,000 BTU per hour. This two in one relief valve provides the most proven and cost effective means to protect against excessive temperature and pressure emergency conditions. It features a bronze body construction, NPT male inlet and NPT female outlet connections, a unique intended thermostat with special thermo-bonded coating and test lever. The temperature relief is 210 degrees F (99 degrees C) and the pressure relief is set at 75 psi (5.3 bar).
Features
- Unique thermostat with special thermo-bonded coating
- Automatic reseating
- ASME rated and CSA listed
- Solid bronze body construction
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
EAN | 098268020748 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0091507 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 75 |
Protection Type | Temperature And Pressure |
Series | 1XL |
Shank Length | 7/8 IN |
Temperature Relief-Fahrenheit | 210 |
Temperature Steam Discharge Capacity | 15,000 BTU per hour |
Thermostat Probe Length | 4 IN |