LF1XL 75-210 1/2
Part of the LF1XL Series
Ordering Code: 0121376
UPC: 098268583519
Lead Free: YES
1/2 IN Lead Free Self Closing Temperature and Pressure Relief Valve, 75 psi, 210 degree F, Extension Thermostat
This 1/2 inch lead free temperature and pressure relief valve is designed to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 15,000 BTU/hr. This two-in-one relief valve provides a proven and cost effective means to protect against excessive temperature and pressure emergency conditions. It features a lead free copper silicon alloy body construction, NPT male inlet and NPT female outlet connections, a unique extended thermostat with special thermo-bonded coating and test lever. The temperature relief is 210 degrees F (99 degrees C) and the pressure relief is set at 75 psi (5.2 bar).
Features
- Lead free copper silicon alloy body construction
- Unique thermostat with special thermo-bonded
- Stainless steel spring
- CSA listed
| Specifications | |
|---|---|
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| EAN | 098268583519 |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 210 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0121376 |
| Pressure Range | 75 to 150 PSI |
| Pressure Relief Setting-PSI | 75 |
| Protection Type | Temperature And Pressure |
| Series | LF1XL |
| Shank Length | 7/8 IN |
| Temperature Relief-Fahrenheit | 210 |