LF1XL 125-210 1/2
Part of the LF1XL Series
Ordering Code: 0121324
UPC: 098268582949
Lead Free: YES
1/2 LF1XL 125-210
This 1/2 inch lead free temperature and pressure relief valve is designed to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 15,000 BTU per hour. This two in one relief valve provides a proven and cost effective means to protect against excessive temperature and pressure emergency conditions. It features a lead free copper alloy body construction, NPT male inlet and NPT female outlet connections, a unique extended thermostat with special thermo-bonded coating and test lever. The temperature relief is 210 degrees (99 degrees C) and the pressure relief is set at 10 psi (8.6 bar).
Features
- Stainless steel spring
- Lead free copper alloy body construction
- Extension thermostat with special thermo-bonded coating
- CSA listed
Specifications | |
---|---|
Brand | Watts |
EAN | 098268582949 |
Lead Free | YES |
Part Number | 0121324 |
Series | LF1XL |