LF1XL 150-210 1/2
Part of the LF1XL Series
Ordering Code: 0121325
UPC: 098268582956
Lead Free: YES
1/2 IN Lead Free Self Closing T and P Relief Valve, 150 psi, 210 degree F, Test Lever, 4 IN Extension Thermostat
This 1/2 inch lead free temperature and pressure relief valve is designed to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 15,000 BTU/hr. This two-in-one relief valve provides a proven and cost effective means to protect against excessive temperature and pressure emergency conditions. It features a lead free copper silicon alloy body construction, NPT male inlet and NPT female outlet connections, a unique extended thermostat with special thermo-bonded coating with 4 inch extension and test lever. The temperature relief is 210 degrees F (99 degrees C) and the pressure relief is set at 150 psi (10.3 bar).
Features
- Lead free copper silicon alloy body construction
- Protects against excessive temperature and pressure during emergency conditions
- Unique thermostat with special thermo-bonded
- Stainless steel spring
Specifications | |
---|---|
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268582956 |
GPM-When Relieved | Does Not Apply to Product |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 210 |
Maximum Working Pressure-PSI | 113 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0121325 |
Pressure Range | Does Not Apply To Product |
Pressure Relief Setting-PSI | 150 |
Pressure Steam Discharge Capacity | 15,000 BTU per hour |
Protection Type | Temperature And Pressure |
Series | LF1XL |
Shank Length | 7/8 IN |
Temperature Relief-Fahrenheit | 210 |
Temperature Steam Discharge Capacity | 15,000 BTU per hour |
Thermostat Material | Copper |
Thermostat Probe Length | 4 IN |