SL100XL-Z5-150210 3/4
Part of the SL100XL Series
Ordering Code: 0066445
UPC: 098268739770
3/4 In Bronze Self Closing Temperature And Pressure Relief Valve, 150 psi, 210 degree F, Extended Shank Up To 1 3/4 In Insulation
This 3/4 inch extended shank temperature and pressure relief valve is used in water heater and hot water storage tank applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr. It features an extended shank for installation on water heaters with extra thick insulation as well as a bronze body with NPT male inlet and NPT female outlet connections, unique thermostat with special thermo-bonded coating, and a test lever. It is suitable for water heaters with up to 1 3/4 inches (45mm) of insulation. It is ASME rated and CSA listed. The temperature relief is 210 F (99 C), the pressure relief range is 75 to 150 psi (5.2 to 10.3 bar) and the standard pressure setting is 150 psi (10.55 bar).
Features
- Bronze body construction
- Stainless steel spring
- Self closing safety valve for hot water heaters
- Unique thermostat with special thermo-bonded coating
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
EAN | 098268739770 |
GDS Status | Registered |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 210 |
Maximum Working Pressure-PSI | 150 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0066445 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 150 |
Pressure Steam Discharge Capacity | 105,000 BTU per hour |
Protection Type | Temperature And Pressure |
Series | SL100XL |
Shank Length | 1 1/4 IN |
Temperature Relief-Fahrenheit | 210 |
Temperature Steam Discharge Capacity | 105,000 BTU per hour |
Thermostat Probe Length | 3 1/2 IN |