RK 009-CK2 2 1/2-3
Discontinued - Replaced By: LFRK 009-CK2 2 1/2-3
Part of the RK-009 Series
Ordering Code: 0887020
UPC: 098268384345
2 1/2 and 3 In Reduced Pressure Zone Second Check Repair Kit
This second check repair kit is designed for a 2 1/2 to 3 inch reduced pressure zone assembly, whish is used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. This kit consists of a check assembly and cover O-ring.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Check Assembly, Cover O-ring, Flow Tube O-ring |
| Kit Type | Second Check Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |