RK 009-RV 2 1/2-3
Discontinued - Replaced By: LFRK 009-RV 2 1/2-3
Part of the RK-009 Series
Ordering Code: 0887206
UPC: 098268384369
2 1/2 to 3 Backflow Repair Kit, 009
This 2 1/2 to 3 inch relief valve rubber parts repair kit is designed for a reduced pressure zone assembly which prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. This kit consists of a diaphragm, disc, molded disc assembly, piston O-ring, stem O-ring, and cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Diaphragm, Disc, Molded Disc Assembly, Piston O-ring, Stem O-ring, Cover O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |