RK 009-T 2 1/2-3
Discontinued - Replaced By: LFRK 009-T 2 1/2-3
Part of the RK-009 Series
Ordering Code: 0887299
UPC: 098268538250
2 1/2 and 3 In Reduced Pressure Zone Total Repair Kit, Series 009
This 2 1/2 and 3 inch total repair kit provides all the parts necessary to repair or replace the major internal components of the applicable reduced pressure zone assembly, series 009. The kit consists of first and second check assemblies and relief valve repair kit. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 2 and 3 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Relief Valve Repair Kit, First Check Repair Kit, Second Check Repair Kit, Retainer-If Plastic |
| Kit Type | Total Repair Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |