RK 009M2-C 1
Discontinued - Replaced By: LFRK 009M2-C 1
Part of the RK-009 Series
Ordering Code: 0887788
UPC: 098268699456
1 Backflow Cover Repair Kit, 009M2
This 1 IN cover replacement kit for series 009M2 is used for repairing the cover to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. It consists of a cover and a cover O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Cover kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |