ARK 4000CIV-RV 2 1/2-3
Discontinued - Replaced By: LFARK 4000CIV-RV 2 1/2-3
Part of the RK-4000CIV Series
Ordering Code: 7016266
UPC: 098268019575
ARK 4000CIV-RV 21/2-3
Features
- Factory Replacement Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Sleeve O-ring, Seat O-ring, Piston O-ring, Stem O-ring, RV Disc Assembly, Diaphragm, Piston Seal and Bottom Plug O-ring, Lubricant |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | NO |
| Product Group | AMES KITS |