FRK 805-RC
Discontinued - Replaced By: FRK 805/825Y/825YA-RC3 1 1/2-2
Part of the RK-805 Series
Ordering Code: 902392
UPC: 643925003291
Lead Free: YES
Complete Rubber Parts Kit For 1 1/2 To 2 In Double Check Valve Assembly
This complete rubber parts kit includes the parts necessary to repair or replace the rubber internal parts of a 1 1/2 to 2 inch double check valve assembly. This rubber kit includes two cover O-rings, two seat discs, and a tube of food grade grease.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1 1/2 and 2 inch double check valve assembly
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Rubber Parts Kit |
Lead Free | YES |
Product Group | KITS |