RK 909-CK1 4
Discontinued - Replaced By: LFRK 909-CK1 4
Part of the RK-909 Series
Ordering Code: 0887212
UPC: 098268414370
4 In First Check Kit For Series 909
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Disc and Spring Assembly, Cover O-ring, Lubricant |
| Kit Type | First Check Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |