RK 909-RT
Discontinued - Replaced By: LFRK 909-RT 3/4-1
Part of the RK-909 Series
Ordering Code: 0887130
UPC: 098268386349
3/4-1 Backflow Preventer Repair Kit, 909
This reduced pressure zone complete rubber parts kit for the 3/4 to 1 inch 909 Series consist of disc assembly, seat o-rings, relief valve diaphragm, relief valve o-rings, piston o-rings, cover o-rings and lubricant.
Features
- 3/4 to 1 IN 909 reduced pressure zone complete rubber parts kit
- Disc assembly, seat O-rings
- Relief valve diaphragm, relief valve O-Rings
- Piston and cover O-rings and lubricant
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Disc Assembly, Seat O-rings, RV Diaphragm, RV O-rings, Piston O-rings, Cover O-rings, Lubricant |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |