RK 909-RV 8-10
Discontinued - Replaced By: LFRK 909-RV 8-10
Part of the RK-909 Series
Ordering Code: 0887233
UPC: 098268414691
8 To 10 In Relief Valve Rubber Parts For Series 909
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Sleeve O-ring, Piston O-ring, Stem O-ring, RV Disc Assembly, Diaphragm, Piston Seal, Bottom Plug O-ring, Adapter O-ring, Lubricant |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |