RK 909-S 8
Discontinued - Replaced By: LFRK 909-S 8
Part of the RK-909 Series
Ordering Code: 0887733
UPC: 098268413816
8 In Seat Kit For Series 909
This seat kit is used to repair or replace the seat for a 8 inch reduced pressure zone assembly. This kit consists of a seat, seat O-ring, cover O-ring, retainer wires and lubricant
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Seat, Seat O-ring, Cover O-ring, Retainer Wires, Lubricant |
| Kit Type | Seat Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |