RK 909-VC
Discontinued - Replaced By: LFRK 909-VC 3/4-1
Part of the RK-909 Series
Ordering Code: 0887132
UPC: 098268386363
3/4 To 1 In Cover Kit For 909-Vc
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Cover, Cover O-ring, Lubricant |
| Kit Type | Cover Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |