RK 909M1-C4
Discontinued - Replaced By: LFRK 909M1-C4 1 1/4-2
Part of the RK-909 Series
Ordering Code: 0887137
UPC: 098268386424
1 1/4 To 2 In Cover Kit For Series 909
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Cover, Cover O-ring, Lubricant |
| Kit Type | Cover Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |