RK 909RPDA-S 21/2 - 3
Discontinued - Replaced By: LFRK 909RPDA-S 21/2 - 3
Part of the RK-909RPDA Series
Ordering Code: 0887735
UPC: 098268413830
Seat Repair Kit For 2 1/2 And 3 In Reduced Pressure Zone Assembly
This seat replacement kit is used to repair or replace the seat on a 2 1/2 and 3 inch reduced pressure zone assembly used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a seat, seat O-ring, cover O-ring, retainer wires and lubricant.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 2 1/2 and 3 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Seat, Seat O-ring, Cover O-ring, Retainer Wires, Lubricant |
| Kit Type | Seat Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |