RK 919-VC 3/4-1
Discontinued - Replaced By: LFRK 919VC 3/4-1
Part of the RK-919 Series
Ordering Code: 0888156
UPC: 098268267709
3/4 to 1 IN Relief Valve Cover Kit For Series 919
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Relief Valve Cover, Cover O-ring |
| Kit Type | Relief Valve Cover Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |