RK 9DM3-T
Discontinued - Replaced By: 1/2 LFRK 9DM3-T
Part of the RK-9D Series
Ordering Code: 0886011
UPC: 098268350333
Lead Free: NO
1/2 IN Dual Check Valve with Immediate Atmospheric Vent Repair Kit
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Compatible Series or Model | 9DM2 |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | Diaphragm Assembly, Disc Assembly, Seat, Seat O-ring, 2 Union Seals |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |