LFFRK 850-886V-D 6

Part of the RK-LF860/LF866/LF870V/876VST/LF876V/LF880V/LF886V Series

Ordering Code: 905468

UPC: 098268509182

Lead Free: Yes

Disc Assembly Kit for 6 IN Double Check Valve Assembly or Double Check Detector Assembly, Series 850 and 886V

  • Factory replacement parts
  • No special tools required for servicing
  • All parts are made of high quality materials
  • Fits 6 inch double check valve assembly and double check detector assembly
Specifications
Buy American Act Compliant NO
Compatible Series or Model 850, 856ST, 886V
Compatible Size Used On 6 IN
Kit Type Disc Kit
Lead Free Yes