LFFRK 850-886V-S 2 1/2-3
This check valve seat ring and arm kit includes the parts necessary to repair or replace the seat ring and arm of a 2 1/2 and 3 inch double check valve assembly and double check detector assembly, series 850 and 886V. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 2 1/2 and 3 inch double check valve assembly and double check detector assembly
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 856ST, 876VST, LF860, LF886 |
Compatible Size Used On | 2 1/2 IN to 3 IN |
Kit Type | Seat Ring/Arm Kit |
Lead Free | YES |
Product Group | KITS |