LFFRK 850-886V-S 4
This check valve seat ring and arm kit includes the parts necessary to repair or replace the seat ring and arm of a 4 inch double check valve assembly and double check detector assembly, series 850 and 886V. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 4 inch double check valve assembly and double check detector assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 856ST, 876VST, LF860, LF886 |
| Compatible Size Used On | 4 IN |
| Kit Type | Seat Ring/Arm Kit |
| Lead Free | YES |
| Product Group | KITS |