600-K 1/2
Discontinued - Replaced By: LF600-RK 1/2
Part of the RK-600 Series
Ordering Code: 0881201
UPC: 098268104424
1/2 600-RK
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Spring, Check, Disc And Seat |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | P & H KITS |
| Products Used On | Series 600 Check Valve |