RK-LFUSG-CS 5 Cartridge Kit
Part of the RK-LFUSG-CS Series
Ordering Code: 1000000232
UPC: 737733051817
Lead Free: YES
LFUSG-CS Replacement Cartridge Kit, Quantity 5
This repair kit is designed for replacing valve cartridges in LFUSG-CS model valves. Each cartridge features two integrated inlet strainers and built-in check valves. The kit includes a total of 5 replacement cartridges.
Features
- Use with LFUSG-CS valves
- Includes 2 integrated strainers
- 2 integrated check valves
- Quick and easy replacement
| Specifications | |
|---|---|
| Kit Contents | 5 Strainer and check valve cartridges |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | TEMPERING |
| Products Used On | LFUSG-CS |