RK-LFUSG-CS Temp Indicator Kit
Part of the RK-LFUSG-CS Series
Ordering Code: 1000000405
UPC: 737733054894
Lead Free: Yes
LFUSG-CS Replacement Temperature Indicator Kit
This repair kit is designed for LFUSG-CS and HydroGuard(R) LFH480-CS valves and is used to replace the temperature indicators located on both inlets. Kit includes 2 temperature-sensitive discs that provide a clear visual indication of any cross-connection at the inlets, helping ensure proper valve function and system integrity.
Features
- Use with LFUSG-CS valves
- Kit includes 2 temperature indicators and O-rings
- Replaces the temperature indicators located on both inlets
- Quick and easy replacement
| Specifications | |
|---|---|
| Kit Contents | 2 Temperature Indicators, 2 O-rings |
| Kit Type | Repair Kit |
| Lead Free | Yes |
| Products Used On | LFUSG-CS, LFH480-CS |