HHNDWHL 94SHH85 8-12
This handwheel kit is designed to replace the handwheel on 8 to 12 inch Mueller Series 94 stainless steel high performance butterfly valves with IPX8 rated gear operator. This kit contains a handwheel that is 5-3/4 inches in diameter. Fits valve sizes 2 to 6 inch.
Features
- Fits 8 to 12 inch IPX8 rated gear operator model
- Handwheel only
- Handwheel is 7 1/4 inch diameter
- Used to replace lost handwheels
Specifications | |
---|---|
Kit Contents | Handwheel Only |
Kit Type | Replacement Part |
Lead Free | Not In Scope |
Product Group | BUTTERFLY VALVES - IMPORT |
Products Used On | 94 |