LKI 94SHH81 6
This lever handle kit is designed to replace damaged or lost lever handle on 6 inch Mueller Series 94 stainless steel high performance butterfly valves. Kit includes lever handle, the 10 position notch plate, and yoke that mounts the handle to the valve. This kit can also be used to convert gear operated valves to lever operated valves.
Features
- Fits 6 inch level handle model
- Includes lever handle, 10 position notch plate, and yoke that mounts handle to the valve
- Stainless steel lever handle
- Can be used to convert gear operated valves to lever operated
Specifications | |
---|---|
Kit Contents | Lever Handle, 10 Position Notch Plate, and Yoke |
Kit Type | Replacement Part |
Lead Free | Not In Scope |
Product Group | BUTTERFLY VALVES - IMPORT |
Products Used On | 94 |