EMVII-6400-SS
Discontinued - Replaced By: LFEMVII-6400-SS
Electric Motor Valves
Series EMVII-6400-SS Electric Motor Valves are used in commercial HVAC zone control and light industrial applications. It consists of a bronze body construction, vented stainless steel ball, standard position indicator, adjustable packing, blowout-proof stainless steel stem, and bubble-tight shutoff. Series EMVII-6400-SS has a manual override, comes completely assembled, and is mountable in any position (horizontal position in steam applications). It is ideal for hot water or steam space heating applications, for controlling process liquids or gases (i.e., steam, water, or air), or eliminating water from compressed air lines and systems. Pressure Rating: For 1/4 to 2 in. - 600psi WOG (non-shock); For 2 1/2 to 3 in. - 400psi WOG (non-shock).
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific EMVII-6400-SS
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |