FBV-3 3/4
Discontinued - Replaced By: FBV-3C 3/4
Part of the FBV-3 Series
Ordering Code: 0546803
UPC: 098268624243
Lead Free: NO
3/4 IN 2-Piece Full Port Brass Ball Valve, Female NPT End Connection, Lever Handle
This 2-piece full port brass ball valve, 3/4 inch model FBV-3, is used in commercial and industrial applications for a full range of liquids and gases. It features a bottom loaded blowout proof stem, virgin PTFE seat, thrust washer and adjustable stem packing gland, stem packing nut, chrome plated brass ball, brass adapter and steel handle. It has threaded end connections.
Features
- Brass
- Virgin PTFE seat
- Bottom loaded blowout proof stem
- Threaded end connections
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Brass |
Body Finish | Brass |
Body Material | Forged Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Lever Handle |
EAN | 098268624243 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 400 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0546803 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | FBV-3 |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Virgin PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |