FBV-3C-CC
Discontinued - Replaced By: LFFBV-3C-CC
2-Piece, Full Port, Brass Ball Valves with 3/4 in. (20mm) Hose End
FBV-3C-CC
Discontinued - Replaced By: LFFBV-3C-CC
2-Piece, Full Port, Brass Ball Valves with 3/4 in. (20mm) Hose End
Series FBV-3C-CC, FBVS-3C-CC 2-Piece, Full Port, Brass Ball Valves with 3/4 in. (20mm) Hose End are used in commercial and industrial wash down applications which require a 3/4 in. (20mm) hose connection. These valves feature a bottom loaded blowout-proof stem, virgin PTFE seats, thrust washer and adjustable stem packing, chrome plated brass ball with brass cap and white polypropylene tether (chain). Model FBV-3C-CC threded end connections. Model FBVS-3C-CC has solder end connections. Pressure Rating: 600psi (41 bar) WOG, non-shock.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FBV-3C-CC