FBV-3C 1 1/2
Part of the FBV-3C Series
Ordering Code: 0547106
UPC: 098268335880
1 1/2 IN 2-Piece Full Port Brass Ball Valve, Female NPT End Connection, Lever Handle
This 1 1/2 IN 2-piece threaded full port brass ball valve, model FBV-3C, is used in commercial and industrial applications for a full range of liquids and gases. It features a bottom-loaded blowout-proof stem, virgin PTFE seat, thrust washer, and adjustable stem packing gland, stem packing nut, chrome plated brass ball, brass adapter and steel handle.
Features
- NSF approved
- Full port
- Bottom loaded blowout proof stem
- Made of durable brass
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Brass |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Lever Handle |
| EAN | 098268335880 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 400 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0547106 |
| Port Type | Full |
| Seat Material | Virgin PTFE |
| Series | FBV-3C |
| Stem Packing Material | Virgin PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | Virgin PTFE |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |