FBV-3C 3
Part of the FBV-3C Series
Ordering Code: 0547109
UPC: 098268335910
3 In Brass Ball Valve, Threaded, 400 psi Wog, 125 Wsp
This 3 IN 2-piece threaded full port brass ball valve, model FBV-3C, is used in commercial and industrial applications for a full range of liquids and gases. It features a bottom-loaded blowout-proof stem, virgin PTFE seat, thrust washer, and adjustable stem packing gland, stem packing nut, chrome plated brass ball, brass adapter and steel handle.
Product Features
- Made of durable brass
- Bottom loaded blowout proof stem
- Full port
- NSF approved
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Brass |
Body Material | Forged Brass |
Brand Name | Watts |
Control Type | Lever Handle |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 80 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 400 |
Minimum Temperature - Celsius | -40.00 |
Minimum Temperature-Fahrenheit | -40 |
Model Number | FBV-3C 3 |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0547109 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | FBV-3C |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Virgin PTFE |
Valve Style | 2-piece |
WOG Rating | 400 PSI |
-
Downloads