FBV-3C-SS 2
Discontinued - Replaced By: LFFBV-3C-SS 2
Part of the FBV-3C Series
Ordering Code: 0546882
UPC: 098268207736
2 IN 2-Piece Full Port Brass Ball Valve, Threaded End Connection, Stainless Steel Ball and Stem, Lever Handle
This 2-piece solder full port brass ball valve with stainless steel ball and stem, model FBV-3C-SS, is used in commercial and industrial applications for a full range of liquids and gases. It features a bottom-loaded blowout-proof stem, virgin PTFE seat, thrust washer, and adjustable stem packing gland, stem packing nut, 304 stainless steel ball, brass adapter, and steel handle.
Features
- Brass
- Stainless steel ball and stem
- Bottom loaded blowout proof stem
- Threaded end connections
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | 304 Stainless Steel |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Tee Handle |
EAN | 098268207736 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 400 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0546882 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | FBV-3C |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | 304 Stainless Steel |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Virgin PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |