FBV-3C-TH 1
Discontinued - Replaced By: LFFBV-3C-TH 1
Part of the FBV-3C Series
Ordering Code: 0621002
UPC: 098268461701
1 IN 2-Piece Full Port Brass Ball Valve, Female NPT End Connection with T-Handle
This 1 inch 2-piece, full port, brass ball valve is used in commercial and industrial applications for a full range of liquids and gases. It features a bottom-loaded blowout-proof stem, virgin PTFE seats, thrust washer, and adjustable stem packing gland, stem packing nut, chrome plated brass ball, brass adapter and a steel tee handle with threaded end connections. The pressure rating is 600 psi WOG; 150 psi WSP and the temperature range is 0 to 400 degrees F (-18 C to 204 C).
- Threaded connections
- Brass body
- Fluorocarbon elastomer stem O-ring prevents stem leaks
- Certified to NSF/ANSI standard 61/8
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Brass |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Lever Handle |
EAN | 098268461701 |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 400 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0621002 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | FBV-3C |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Virgin PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |