FBV-4 1
Discontinued - Replaced By: LFFBV-4 1
Part of the FBV-4 Series
Ordering Code: 0546854
UPC: 098268058260
1 IN 2-Piece Full Port Brass Ball Valve, Threaded End Connection, Lever Handle
This 1 IN 2-piece full port brass ball valve, model FBV-4, is used in residential and commercial applications for a full range of liquids and gases. It features a bottom-loaded blowout-proof stem, virgin PTFE seat, thrust washer, and adjustable stem packing seal, chrome plated brass ball, brass adapter, and steel handle.
- Brass body
- Full port
- Metal-to-metal adapter body seal to eliminate adapter leaks after soldering
- Bottom loaded blow-out proof stem
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Lever Handle |
EAN | 098268058260 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 400 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0546854 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | FBV-4 |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Virgin PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |