FBV-4 2 1/2
Discontinued - Replaced By: LFFBV-4 2 1/2
Part of the FBV-4 Series
Ordering Code: 0546858
UPC: 098268058307
2 1/2 IN 2-Piece Full Port Brass Ball Valve, Threaded End Connection, Lever Handle
This 2-Piece Full Port Brass Ball Valve, 2 1/2 IN Watts Model FBV-4, is used in residential and commercial applications for a full range of liquids and gases. It features a bottom-loaded blowout-proof stem, virgin PTFE seat, thrust washer, and adjustable stem packing seal, chrome plated brass ball, brass adapter, and steel handle.
Features
- Brass body
- Full port
- Metal-to-metal adapter body seal to eliminate adapter leaks after soldering
- Bottom loaded blow-out proof stem
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Brass |
| Body Finish | Brass |
| Body Material | Forged Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Lever Handle |
| EAN | 098268058307 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 60 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 400 |
| Minimum Temperature - Celsius | -18.00 |
| Minimum Temperature-Fahrenheit | 0 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0546858 |
| Port Type | Full |
| Seat Material | Virgin PTFE |
| Series | FBV-4 |
| Stem Packing Material | Virgin PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | Virgin PTFE |
| Valve Style | 2-piece |
| WOG Rating | 400 PSI |