FBV-PEX 1/2
Discontinued - Replaced By: LFFBV-PEX 1/2
Part of the FBV-PEX Series
Ordering Code: 0789000
UPC: 098268348309
1/2 In Ball Valve With Crimp End Connections
This 1/2 inch two-piece full port brass ball valve with crimp end connections is used in commercial and industrial applications. The valve features forged brass body construction, a chrome plated brass ball, virgin PTFE seats and seals and NBR O-rings, and zinc plated steel handle with vinyl insulator. The brass end tailpieces make easy crimping into PEX piping systems. The pressure rating for the ball valve is 400 psi (27.6 bar) WOG and the crimp joint is rated at 160 psi (11.0 bar) at 73 degrees F (23 degrees C).
- UNS C37700 forged brass body
- PEX ASTM F-1807 end tail pieces for easy crimping into PEX piping
- Crimp connection rated to 160 psi at 73 degrees (23 degrees C)
- Virgin PTFE seats and seals
- Valve rated to 400 WOG
- NBR stem O-rings
- 400 WOG pressure rating
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Brass |
Body Material | Forged Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Lever Handle |
EAN | 098268348309 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Pex Crimped |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 73 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Pex Crimped |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0789000 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | FBV-PEX |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Forged Brass |
Stem Type | Does Not Apply To Product |
Valve Style | 2-piece |
WOG Rating | 400 PSI |